Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Rotary Actuators Vane Type
Rotary Actuators Vane Type
Rotary Actuator CRB/CDRB
-
・Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
・The position of the chamfered portion of the shaft can be easily checked usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB series.
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle |
---|---|---|---|---|
Standard (Without auto switch) | CRB | Single | 10,15,20,30,40 | 90°180°270° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°180° |
With vertical auto switch unit | CRB□-A | Single | 10,15,20,30,40 | 90°180°270° |
With angle adjustment unit | CRB□-B | Single | 10,15,20,30,40 | 90°180°270° |
With vertical auto switch unit With angle adjustment unit | CRB□-C | Single | 10,15,20,30,40 | 90°180°270° |
Features
Features a compact body with a built-in angle adjustment unit and auto switch unit
(Size: 20, 30, 40)
Overall length
Weight
Features
Shaft type variations
* If an auto switch is to be mounted, choose a single shaft (options ① and ⑤).
Interchangeable mounting
The mounting pitch and shaft configuration are the same as those for the CRB2.
Mounting
Each of the units below for the CRB2 series can be mounted to the CRB series.
・The vertical auto switch unit and the angle adjustment unit are the same as those of the CRB2 series. Replacement of just the CRB body can be done during maintenance.
・Each of the units for the CRB2 series can be mounted to the CRB without an auto switch (CRBW).