Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Rotary Actuators Rack & Pinion Type
Rotary Actuators Rack & Pinion Type
Rotary Table MSQ
-
・Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g)
・Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20)
・The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
Can be used at lower speeds compared with the existing model
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Basic type | MSQ | Double | 10,20,30,50 | 0 to 190° |
With external shock absorber | MSQ□L | Double | 10,20,30,50 | 90° 180° |
With external shock absorber | MSQ□H | Double | 10,20,30,50 | 90° 180° |
Features
Compact and lightweight
Improved workability
The end ports and the angle adjustment mechanisms are located on the same surface.
5 types of cushions are available.
-
The adjustable rotation time range is expanded.
Can be used at lower speeds compared with the existing model
-
High durability and high accuracy
The large rolling bearing provides high durability and high accuracy.
Compact auto switches are mountable.
An external shock absorber option has been added. NEW
Enlarged center hole diameter for piping
An interchangeable table and plate are available. (Made to order)
The new model is only fully interchangeable with the existing model when the optional interchangeable plate and table are utilized.
Select from 3 mounting methods.
Mounting dimensions are interchangeable with the existing MSQ series model.