Product Information »
WEB Catalog
» Modular F.R.L. Units
» Air Filters/Mist Separators/Micro Mist Separators
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
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
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
Air Filters/Mist Separators/Micro Mist Separators
Micro Mist Separator AFD-A
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFD-A series will be discontinued in March 2025.
Please select the AFD-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Micro Mist Separator AFD-A
Manual
Series View search result AFD20 to 40-A View search result
Series | Port size | Filtration (μm) |
---|---|---|
AFD20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
Features
Modular Type F.R.L. Unit Series AC
Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!
Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.
Light weight: Max. 90 g reduction
* Except AW
Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW