Solutions » Introduction to Industry-Specific Solutions » Production Facility Piping Equipment for Facilities »
“Inert Gas”“ Clean Dry Air” Line


Stainless Steel One-touch Fittings KQ2-G
Fittings and Tubing » Fittings for Special Environments-
・Metal material: Stainless steel 303
・Improved tube insertion/removal: Insertion force reduced by up to 30%,
Removal force reduced by up to 20%
・Compact and lightweight
Dimensions: Height 24% shorter, Length 23% shorter,
Weight 57% lighter
・Body types: Total of 27 models
Series | size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KQ2-G | Metric | φ4, φ6, φ8, φ10, φ12, φ16 | M5 R, Rc, G 1/8, 1/4, 3/8, 1/2 |
Stainless Steel 316 Insert Fittings KFG2
Fittings and Tubing » Fittings for Special Environments
-
・Compact and lightweight
・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
・Material: Stainless steel 316
Rubber materials are not used. (Excluding the swivel elbow)
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Series | Size | Tubing O.D. x I.D. | Connection thread |
---|---|---|---|
KFG2 | Metric | φ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5 φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13 | R,Rc 1/8,1/4,3/8,1/2 |
KFG2 | Inch | φ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32'' φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8'' | NPT1/8,1/4,3/8,1/2 |
Clean One-touch Fittings for Blowing KP
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings for clean room blowing systems
・Completely oil-free (Fluoro-coated rubber portions)
・Wetted parts are non-metallic.
・Parts washed and assembled in a clean room, Packed in double packaging.
・Can be used in a vacuum (−100 kPa)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
FEP Tubing (Fluoropolymer) TH/TIH
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
-
・Maximum operating pressure: 2.3 MPa (at 20°C)*
・Food Sanitation Law compliant
・Compliant with the FDA’s (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: -65 to 200°C
Water: 0 to 100°C (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TH/TIH | φ4, φ6, φ8, φ10, φ12 | φ1/8'',φ3/16'',φ1/4'',φ3/8'',φ1/2'',φ3/4'' | Translucent, Black, Red, Blue |
Fluoropolymer Tubing TL/TIL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃
Soft Fluoropolymer Tubing TD/TID
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TD/TID | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Translucent |
Fluoropolymer Tubing (PFA) TLM/TILM
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TLM/TILM | φ2,φ3,φ4,φ6,φ8,φ10 φ12,φ16,φ19,φ25 | φ1/8'',φ3/16'',φ1/4'',φ3/8'' φ1/2'',φ3/4'',φ1'',φ1 1/4'' | Translucent, Black, Red, Blue |
2-Layer Soft Fluoropolymer Tubing TQ
Process Valves » Valves for Water and Chemical Base Fluids-
・Carries fluid such as solvent with a soft and abrasion resistant tube.
・2-layer structure
Outer layer: Special nylon resin
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TQ | φ4, φ6, φ8, φ10, φ12 | Translucent (Material color) | Air, Water, Inert gas, Solvent |