Product Information »
Product Selection Guide » 4 ⁄ 5 Port Solenoid Valves » Select from applicable air cylinder size

|Select from applicable air cylinder size
Click the series name to see detailed product information.

*1: Available with single solenoid (S) only.
*2: Can be used even below the optimum size of a cylinder.
*3: ( ) stands for power saving circuit, the values when holding. Refer to Specific Product Precautions for details.
Conditions
- Pressure: 0.5 MPa
- Piping length: 1 m
- Load ratio: 50%
- Stroke: 200 mm
- Speed: 100 mm/s or less

Example 1)
Using the SY9000 series (Cv 2.5), the average speed of air
cylinder is obtained under the below condition for driving
cylinders ranged ø40 to ø100.

For details about the respective condition, make use of the SMC's Model Selection Program for air cylinder driving system for your reference.