Static Neutralization Equipment
» Electrostatic Sensor Series IZD10/IZE11 - Catalogs/CAD/Instruction Manuals

Electrostatic Sensor IZD10
Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
-
・Detects the electrostatic potential and outputs in an analog voltage
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Potential measurement | Output voltage | Effective detection distance |
---|---|---|---|
IZD10-110 | ±0.4 kV (Detected at a 25 mm distance) | 1 to 5 V (Output impedance: Approx. 100 Ω) | 10 to 50 mm |
IZD10-510 | ±20 kV (Detected at a 50 mm distance) | 1 to 5 V (Output impedance: Approx. 100 Ω) | 25 to 75 mm |
Electrostatic Sensor Monitor IZE11
Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
-
・Displays the electrostatic potential with the connected electrostatic sensor (IZD10), and is capable of switch output, analog output, or output of current
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Rated measurement range | Minimum unit setting | Output |
---|---|---|---|
IZE11 | -0.4 kV to +0.4 kV -20 kV to +20 kV | 0.001 kV(at ±0.4 kV) 0.1 kV(at ±20 kV) | Switch output x 2 + Analog output (1 to 5 V, 4 to 20 mA) |