5.0 MPa Check Valve VCHC40
Flow Control Equipment » Related Equipment-
・Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size | Operating pressure |
---|---|---|---|
5.0 MPa | VCHC40 | 3/4,1 | 0.05 to 5.0 MPa |