WEB Catalog

Product Information »  WEB Catalog  » Search result

High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Diaphragm materials: PTFE, EPR, or NBR can be selected.
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLA2,LLA3,LLA4,LLA5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVAAir operated
Threaded type
N.C./N.O./
Double acting
1/8 to 12 to 22
LVAAir operated
Organic solvents
compatible
N.C./N.O./
Double acting
Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body material: New PFA
    ・N.C./N.O./Double acting all feature the same configuration.
    ・Compatible with fluid temperatures of 100℃
    ・Manifold type no.: LLC2, LLC3, LLC4, LLC5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.Orifice diameter (mmø)
LVCAir Operated
Integrated fitting
N.C./N.O./
Double acting
Metric: 3 to 25
Inch: 1/8 to 1
4 to 22

Compact Type High Purity Air Operated Chemical Liquid Valve LVD

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Space saving, compact model is available.
     Dimension across inlet/outlet ports: Reduced by up to 29%
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator materials: PPS, PVDF (LVD-F/FN)

    Note) Tubing O.D. for the tube extension type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typeApplicable tubing O.D.
Note)
Metric size
Applicable tubing O.D.
Note)
Inch size
Orifice diameter
(mmø)
LVDIntegrated fittingsN.C./N.O./
Double acting
3 to 191/8 to 3/42 to 16
LVDTube extensionsN.C./N.O./
Double acting
6 to 191/4 to 3/44 to 16
LVD-F/FNLQ1 Integrated fittingsN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVD-F/FNLQ3 Integrated fittingsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22
LVD-F/FNTube extensionsN.C./N.O./
Double acting
6 to 251/4 to 14 to 22

High Purity Chemical Liquid Valve/Manually Operated (Integrated Fitting Type/Threaded Type) LVH

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Compatible with locking and non-locking types
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLH2,LLH3,LLH4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVHManually operated
(Integrated fitting/Threaded type)
N.C.Threaded type: 1/8 to 1/2
Integrated fitting: Metric: ø3 to ø12
Inch: 1/8 to 1/2
4 to 12
LVHManually operated
Organic solvents
compatible
N.C.Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Screwless construction, Non-metallic construction doesn't use metal screws to secure the body of the actuator
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator material: PVDF

    Note) Tubing size
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
    Manual
    Series Type View search result
    LVQIntegrated fittingView search result
    LVQSpace saving typeView search result
    LVQTube extensionView search result
SeriesTypeValve typeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Orifice diameter
(mmø)
LVQIntegrated fittingN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVQSpace saving typeN.C./N.O./
Double acting
Fitting size:
2 to 6
Fitting size:
2 to 6
4 to 22
LVQTube extensionN.C./N.O./
Double acting
6 to 25 Note)1/4 to 1 Note)4 to 22

Go Top