Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuator/Miniature Rod Type LEPY
Electric Actuators/Cylinders » Miniature-
・Compact and lightweight
W 20.5 mm x H 30 mm x L 125.6 mm, Weight 240 g
・Max. pushing force: 50 N
・Positioning repeatability: ±0.05 mm
・It is possible to set the position, speed, and force. (64 points)
・Max. speed (Horizontal): 350 mm/s
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/Miniature Rod Type LEPY
Manual
Model View search result LEPY6 View search result LEPY10 View search result Electric Actuator/Miniature Rod Type LEPY
DoC
Model View search result LEPY6 View search result LEPY10 View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force [N] Basic | Pushing force [N] Compact | Max. work load [kg] (Horizontal) Basic | Max. work load [kg] (Horizontal) Compact | Screw lead |
---|---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEPY6 | 25,50,75 | Max. 20 | ― | Max. 2.0 | ― | 4,8 |
Step motor (Servo/24 VDC) | LEPY10 | 25,50,75 | Max. 50 | Max. 40 | Max. 6.0 | Max. 4.0 | 5,10 |