Metal One-touch Fittings KQB2
Fittings and Tubing » Fittings for General PurposesArc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Compact and lightweight
・Fluid temperature: −5 to 150℃
・Brass parts: Electroless nickel-plated
・Grease-free
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KQB2 | Metric | φ3.2,φ4,φ6,φ8,φ10, φ12,φ16 | M5 R,Rc,G 1/8,1/4,3/8,1/2 |
KQB2 | Inch | φ1/8'',φ5/32'',φ1/4'',φ5/16'', φ3/8'',φ1/2'' | UNF10-32 NPT1/8,1/4,3/8,1/2 |