Air Cylinder 10-/11-/21-/22-CM2-Z
Clean Series/Low-Particle Generation » Air Cylinders-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | 10-/11-/21-/22-CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | 10-/11-/21-/22-CM2R-Z | Double acting, Single rod | 20,25,32,40 |
End lock | 10-/11-/21-/22-CBM2 | Double acting, Single rod | 20,25,32,40 |