Global Information »
Guide to Products Conforming to International Legislation » List of CE&UKCA marked products
When ordering CE & UKCA marked products (How to Order):
- For a product with a ★ mark in the column “-Q optional,” ensure to include “-Q” at the end of the product number. For a product with no ★ mark, there is no need to add “-Q.”
- Be aware that specifications described in the column “Options not compliant” are neither CE nor UKCA marked.
- Please refer to the catalogue for correct product numbers when ordering.
NOTE) By 1st January 2023, the UKCA mark will be affixed to the product along with the CE mark. The UKCA Declaration of Conformity (UKCA DoC) declares the compliance from the date of issue. As allowed by the UK Government, as a temporary measure until the 31st Dec 2022, the UKCA mark will be printed on the SMC Delivery Note for the UKCA applicable area, rather than the product itself.
Product Series Search
|Soft Start-up Valve
Series | Catalog Download |
CE Doc-prior July 2021 Declaration of Conformity | CE&UKCA Declaration of Conformity | IM Download |
-Q optional | Options not CE&UKCA compliant |
---|---|---|---|---|---|---|
AV(L)2000-A・3000-A・4000-A・5000-A |
|
|
|
|
AC specification Grommet-type electrical entry | |
AV2000・3000・4000・5000 |
|
|
|
|
★ | Grommet-type electrical entry |