- Teaching Box
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
Magnetically Coupled Rodless Cylinder/Direct Mount Type CY3R
Air Cylinders » Magnetically Coupled Rodless Cylinders-
・Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston
and to ensure a lubrication film.
(Bore size: ø15 to ø63)
・Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum,
helps to achieve smooth movement.
・Improved piping flexibility
Improved piping flexibility with the addition of a right side centralized
piping type
・The specifications, magnet holding force, and mounting dimensions are
the same as those of the existing CY3R series model.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Bore size (mm) |
---|---|---|
Direct mount | CY3R-Z | 6,10,15,20,25,32,40,50,63 |