Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G
![](https://www.smcworld.com/upfiles/etc/series/en-jp/lekfsg.jpg)
-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance: Improved by up to 61%
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require
the use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS25G | 50 to 800 | Max.40 | Max.1500 | 6,12,20 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS32G | 50 to 1000 | Max.68 | Max.1300 | 8,16,24 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS40G | 150 to 1200 | Max.75 | Max.1200 | 10,20,30 |
Features
Reduces cycle time
![](/assets/newproducts/en-jp/lekfsg/images/01.jpg)
With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)
Improved moment resistance
![](/assets/newproducts/en-jp/lekfsg/images/02.jpg)
Table displacement amount reduced to 1/2
![](/assets/newproducts/en-jp/lekfsg/images/03.jpg)
Zero table clearance
![](/assets/newproducts/en-jp/lekfsg/images/04.jpg)
Auto switches are mountable.
Allows for position detection of the table throughout the stroke
![](/assets/newproducts/en-jp/lekfsg/images/05.jpg)
Same dimensions as the LEF/Complete mounting compatibility is ensured.
![](/assets/newproducts/en-jp/lekfsg/images/06.jpg)
The body bottom positioning pin holes have been standardized.
![](/assets/newproducts/en-jp/lekfsg/images/07.jpg)
Magnet for adhesion of the dust seal band
Improved adhesion enhances the dustproof performance and reduces dust seal band blistering.
![](/assets/newproducts/en-jp/lekfsg/images/08.jpg)