Finger Valve VHK
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-077-VHK-e.jpg)
-
・The valve direction clearly indicates whether the valve is open or closed.
・Small knob operating force (0.04 to 0.14 N·m)
・Flame resistant type (VHK□R)
∗ The Finger Valve VHK has been New type remodeled.
Please select the VHK-A series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Model | Type | Port size |
---|---|---|---|
Finger valve | VHK2 | 2 port valve | φ4 to φ12 M5,1/8 to 1/2 |
Finger valve | VHK3 | 3 port valve | φ4 to φ12 M5,1/8 to 1/2 |