Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Pulse Blow Unit PU
Air Blowing Equipment » Air Blowing Equipment-
・Intermittent pulse blow improves removal efficiency by 35% compared
with continuous blow.
・CO2 emissions (Air consumption): 50% reduction
・Possible to adjust operating frequency
・External power supply is unnecessary.
A pulse blow is possible by the air supply.
・Low pressure loss is achieved.
A large effective area (10.3 mm2) helps reduce the air consumption.
・Possible to use it with its bracket mounted
・Combined use with a blow gun
・Compact, Lightweight
Weight: 47g
Volume: 59.4mm×24mm×28mm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Pulse Blow Unit PU
Manual
Series View search result PU20 View search result
| Series | Fluid | Port size | Operating pressure range | Frequency adjustment range |
|---|---|---|---|---|
| PU20 | Air | IN side port: R1/4 (male thread), OUT side port: Rc1/4 (female thread) | 0.3 to 0.7MPa | 5 to 10Hz |