Compact Guide Cylinder/Rectangular Piston Type MGPM-X3159
Air Cylinders » Guide Cylinders![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-MGPM-X3159.jpg)
-
・Now more lightweight and compact due to the adoption of a rectangular piston
Width: 21% reduction (48 mm→38 mm)
Weight: 37% reduction (3.29 kg→2.07 kg)
Overall length: 7% reduction (100 mm→93 mm)
・The allowable lateral load and the allowable kinetic energy are the same as those of the existing MGP series model.
・The allowable rotational torque of the plate and the non-rotating accuracy are the same as those of the existing MGP series model.
∗ The MGPM-X3159 series will be discontinued in October 2023.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-X3159 | Double acting | 25, 32 |