Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Hygienic Design Cylinder HYB/HDYB
Air Cylinders » Environment Resistant Cylinders-
・A water resistant cylinder configured for easy cleaning
・Approx. 5 times increase in service life compared to the existing model
(SMC ratio)
・Grease for food processing equipment (NSF-H1 certified) is available.
・External seal material: Choice of NBR or FKM
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
| Type | Series | Action | Bore size (mm) |
|---|---|---|---|
| Basic | HYB | Double acting, Single rod | 20,25,32,40,50, 63,80,100 |