Air Cylinder Short Type CG3/CDG3
Air Cylinders » Standard Air Cylinders (Round Type)-
・Overall length: Max. 51 mm shorter, Weight: Max. 24% lighter
(Comparison with CG1)
・With auto switch (CDG3 Series: CDG3)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG3-Z1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |