Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Exhaust Flow Control Valve with Silencer ASN2□-A
Flow Control Equipment » Related Equipment-
・Integrated restrictor and silencer
・Reduced assembly time and number of components
・Push-lock type
Resin body: Weight reduced by up to 80%
・The speed can be adjusted on the valve side.
・A type with a compact indicator is available.
The flow rate can be controlled numerically.
Contributes to reduced setting errors and work hours by managing flow
rate figures (indicator)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Exhaust Flow Control Valve with Silencer ASN2□-A
Manual
Series View search result ASN2(S)-M5A View search result
| Series | Port size | C values: Sonic conductance [dm3/(s·bar)] |
|---|---|---|
| ASN2(S)-M5A | M5×0.8 | 0.36 |