Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers Special Environments![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-066-AS.jpg)
-
・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type (Metal body) | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
All metal exterior elbow type | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |