Diaphragm Valve for General Applications AK
Process Gas Equipment » Process Gas Equipment-
・Rc, R, and NPT connections have been added to the series.
・For a wide variety of applications from semiconductor to general
・Cleaned for O2 service
・Compact and lightweight due to the shortening of the actuator (AK3542/4542)
・M5 actuation port (AK3542/4542)
・Compact and lightweight due to the modifying of the knob design (AK3652/4652)
・The knob features a unique design that combines a scalloped round knob with a raised rectangular section to provide two choices of gripping. (AK3652/4652)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Process Gas Equipment/Common Precautions Series Variations
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Valve and Regulator Recommendations Technical Data/Glossary of Terms
Green Procurement (RoHS)
Series | Type | Body material | Connection type | Connection size |
---|---|---|---|---|
AK | Air operated type | 316 SS | Compression Rc, R, NPT | 1/4'',3/8'' |
AK | Manually operated | 316 SS | Compression Rc, R, NPT | 1/4'',3/8'' |