Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Battery-less Absolute Encoder Type
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
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Rod Type LEY□G
![](https://www.smcworld.com/upfiles/etc/series/en-jp/LEYG.jpg)
-
・Reduces cycle time
Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing
model∗
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 700 mm/s (Improved by 40% compared with the existing
model)
∗When LEY25GA-300 is operated from 0 to 300 mm (stroke)
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the
use of batteries.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEY16G | 30 to 300 | Max. 141 | Max. 700 | 2.5,5,10 |
High performance Battery-less absolute (Step motor 24 VDC) | LEY25G | 30 to 400 | Max. 452 | Max. 700 | 3,6,12 |
High performance Battery-less absolute (Step motor 24 VDC) | LEY40G | 30 to 500 | Max. 1058 | Max. 800 | 4,8,16 |