2024/1/10
・Correction of maximum permissible cylinder speed
2023/12/25
・Correction of print screen
2023/12/4
・Database Correction (CQ2)
2023/4/20
・Addition of CS2φ180,200,250,320
2022/12/12
・Addition of MB[]125,MB1[]125,MXJ
2022/6/29
・Addition of CE compliant products.
2022/4/19
・Corrected database errors in Cylinder CS2 and MXQ-Z.
2021/10/11
・Italian Update.
2020/10/20
・Added a JASV series to the speed exhaust controller database.
2020/4/29
・Added a push-lock type speed controller to the speed controller database.
2020/2/27
・The trouble of the manifold database of the VQ7-6/VQ7-8 Series was corrected.
2019/12/13
・The database has been revised. (Cylinder C96, CP95, CP96 Series)
2019/11/19
・The error when linking to shock absorber model selection was corrected.
2019/09/20
・The database has been revised. (MY1B, MY1H
Replaced with a refresh product)
2019/3/4
・The database has been revised. (SY, VQ7, CJ2, MGP)
2018/2/7
・The trouble in which since reading from and writing to some files could not be performed due to a real-time search of the Virus Buster, errors were displayed and the software did not start up, was corrected.
2017/1/23
・In the case where the SI system of units was selected in condensation calculation, the trouble which occurred when the calculation was performed with the atmospheric dew point or pressure dew point was corrected.
2016/9/2
・The database trouble of Air Cylinder CQ2, CQS was corrected.
2016/3/7
・The air consumption calculation trouble in the simultaneous operation
setting of
the manifold circuit was corrected.
2015/12/7
・The trouble of the manifold part number display of the VQZ was corrected.
2015/10/2
・Rotary Actuator Model Selection: Deleted from the menu, as the WEB version
has been completed.
・Shock Absorbers Model Selection: Deleted from the menu, as the WEB version
has been completed.
2015/7/6
・Rotary Actuator Selection: The trouble where the required torques of the MSU□
(size 3) were not properly displayed was corrected.
2015/6/25
・In the shock absorber selection, the trouble where the calculation and input
items for linear impact, free dropping were not properly displayed was corrected.
2015/4/14
・The allowable kinetic energy of the CRJ was corrected in rotary actuator
selection.
2015/3/25
・Series JCM/JMB/JCQ/JMGP/New SY were added.
・The installation program and icons were changed.
・An uninstallation program was added to the start program.
2014/2/10
・Bore sizes (ø20, ø30, ø50) were added to the rodless cylinder MY3A and MY3B.
・The trouble in cushion calculation of the CM2-Z was corrected.
2013/12/6
・The trouble where the default value is selected when linked to the shock
absorber selection for the second time was corrected.
2013/7/26
・The registration data of MXQ-Z was corrected.
2013/6/28
(1) Series addition
Cylinder:CJ2-Z, CM2-Z, CA2-Z, CG1-Z, MB-Z, CM3, CG3, C96, CP96, MXQ-Z
Speed Controller:AS12□1F-42□1F-A()、AS1000-3000P
(2) Correction of flow-rate characteristics
The flow-rate characteristics of the speed controller, quick exhaust valve, speed
exhaust controller, and silencer were adjusted to the Best Pneumatics (Ver. 5).
(3) Trouble corrections
The trouble in the lateral load determination of the MQQ and MQM was corrected.
The trouble in the transfer of the resistance force when linked to the shock
absorber selection was corrected.
2013/4/16
・ A warning message was added for when a new version was installed without
removing the old one.
・ Calculations of the moment of inertia for cylindrical shape and sphere were
corrected.
・ Database was corrected. (Series MY)
2013/3/1
・ Troubles were corrected that the software was displayed in Japanese
regardless of the language selection in the installation process.
・ Printing misalignment of rotary actuator was corrected.
2012/8/24
Link trouble from the Inertia Moment Calculation screen was corrected.
2012/8/6
Rotary actuators CRB2, MSQ, and CRA1, and silencers AN2 and CY1S-Z were
added. The Inertia Moment Calculation screen was updated and the troubles (RQ
allowable kinetic energy data, branch circuit, and condensation calculation) were
corrected.