Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Actuators
|Low Speed/Low Friction
|High Speed
|Intermediate Stop
|Shock Relief
Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX
Air Cylinders » Specialty Cylinders-
・Reduces adhesion/quick extension
・Smooth operation is possible even at 0.5 mm/s.
(1 mm/s for ø16 or smaller)
・The minimum operating pressure has been reduced by half.
(Compared to the previous version)
・Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | CJ2X-Z | Double acting, Single rod | 10, 16 | 1 |
Air cylinder | CM2X-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Air cylinder | CM2X-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Compact cylinder | CQSX | Double acting, Single rod | 12, 16 | 1 |
Compact cylinder | CQSX | Double acting, Single rod | 20, 25 | 0.5 |
Compact cylinder | CQ2X | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 0.5 |
Free mount cylinder | CUX | Double acting, Single rod | 10, 16 | 1 |
Free mount cylinder | CUX | Double acting, Single rod | 20, 25, 32 | 0.5 |