Solutions » Introduction to Industry-Specific Solutions » Photovoltaic Cell Manufacturing Process Equipment »
Clean
|Clean Room Products
|Clean Blow Products
|Grease-free Products
2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)-
・With one-touch fitting (Straight, Elbow)
・Space-saving, capable of vertical and horizontal contact mounting
・With display calibration function
・Simultaneous copying is possible for maximum 10 units.
∗ The ZSE30A(F)/ISE30A series now features 2 new models:
the ZSE20(F)/ISE20 and the ZSE20A(F)/ISE20A.
▶Click here
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ZSE30AF | Compound pressure | -100.0 to 100.0kPa |
ZSE30A | Vacuum pressure | 0.0 to -101.0kPa |
ISE30A | Positive pressure | -0.100 to 1.000MPa |