Solutions » Introduction to Industry-Specific Solutions » Equipment for Physical and Chemical Industry » General Purpose Equipment ⁄ Measuring Equipment (Stirring) » Fittings & Tubing
Equipment for Physical and Chemical Industry
General Purpose Equipment ⁄ Measuring Equipment Stirring
Fittings & Tubing
One-touch Fittings KQ2
Fittings and Tubing » Fittings for General Purposes-
・Can be used in vacuum to –100 kPa
・Body types: Total of 51 models
・Thread material/Surface treatment (Treated or Non-treated): 2 types
・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
・Applicable tubing O.D.
Round Type
Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''
Oval Type
Metric: ø3.2, ø4, ø6
Inch:ø1/8'', ø5/32'', ø3/16''
・Connection thread
Metric:M3, M5, M6
R,Rc :1/8, 1/4, 3/8, 1/2
G:1/8, 1/4, 3/8, 1/2
NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
Uni:1/8, 1/4, 3/8, 1/2
・Seal method
Sealant/Gasket seal
Face seal
Gasket seal(Uni thread)
Series | Release button shape | Size | Connection thread |
---|---|---|---|
KQ2 | Oval Type | Metric, Inch | M,R,Rc,G,NPT,Uni |
KQ2 | Round Type | Metric, Inch | M,R,Rc,G,NPT,Uni |