Product Information »
Introduction of Products by Theme ⁄ Industry » Proposal for Space-saving,Lightweight Next Generation Machinery »
Micro Clamp Cylinder CKZM16-X2800/X2900
![Air Cylinder / Floating Joint](/assets/products/subject/en-jp/space_weight_saving/2nd/air_cylinder/02-bnr.jpg)
![Micro Clamp Cylinder CKZM16-X2800/X2900](/assets/products/subject/en-jp/space_weight_saving/2nd/air_cylinder/13_ckzm16.jpg)
Micro Clamp Cylinder CKZM16-X2800/X2900
Air Cylinders » Clamp Cylinders-
・Compact: Width 20 mm, Lightweight: 250 g
・Maximum clamping force: 200 N, Maximum holding force: 300 N
・Flat clamping characteristics
Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
・Reduction of design/assembly labor by unitization
Arm assembly and mounting assembly have been added to the clamp cylinder.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Features/Variations Green Procurement (RoHS)
Features/Variations Green Procurement (RoHS)
Type | Series | Action | Arm opening angle | Bore size (mm) |
---|---|---|---|---|
Base type | CKZM16-X2800 | Double acting | 68º | 16 |
Tandem type | CKZM16-X2900 | Double acting | 68º | 16 |