Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Various Blow Equipment »
Tubing

Polyurethane Coil Tubing TCU
Fittings and Tubing » Tubing-
・Flexible
・Max. operating pressure: 0.8 MPa (at 20℃)
・For moving applications
∗ Colors other than black are available as made-to-order specifications.
Series | Tubing O.D. | Color | Number of cores | Fluid |
---|---|---|---|---|
TCU | φ4,φ6,φ8 | Black | 1,2,3 | Air |