
|Dry clean air
■Application
・Without refrigerated air dryer on the sub line
・Built-in with equipment (With machine tools, 3-D measurement device, etc.)
■Air Preparation System
Click the model name to see detailed product information.

AT,HAA/HAW:Not required when attached to air compressors.
AT:Required for screw compressors when it is used to accumulate pressure.
Moisture | Filtration | Oil mist density Note 1) |
Oil odor | Quality grade as system Note 2) |
|
---|---|---|---|---|---|
Dew point | Moisture content | ||||
Atmospheric pressure dew point:-14 to -23℃
Pressure dew point:15 to 3℃(At 0.7 MPa) |
1.7g to 0.8g/m3(ANR) |
0.01μm
(Filtering efficiency 99.9%) |
Max.0.01mg/m3
(ANR) 0.008 ppm |
Yes |
1,4,1 1,5,1 1,6,1 |
Note 1) When the inlet oil mist density (compressed air density) is approximately 30 mg/m3 (ANR) or less.
Note 2) This describes the grade of compressed air quality based on ISO8573-1: 2010 (JIS B8392-1: 2012), which is the maximum quality grade for the system.
It varies, however, depending on the inlet air conditions.