Vacuum Pads ZP3/ZP2/ZP Series - Select from the Workpieces
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from the Workpieces : Wood
Precautions
Confirm the air permeability to the workpiece.
In the case of uneven surfaces
- Consider using a sponge pad.
- Consider reducing the pad diameter.
Flat Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer (ZP) |
WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For adsorption of general workpieces. |
![]() |
U | flat | ZP |
φ2,
φ4,
φ6,
φ8,
φ10,
φ13,
φ16, φ20, φ25, φ32, φ40, φ50 |
● | ● | Details |
| U | Flat | ZP2 | φ3, φ4 | - | - | Details | ||
| U | Flat | ZP3 | φ1.5, φ3.5 | ● | ● | Details | ||
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | Details | |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | Details | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | Details | |
Flat Pad with Rib
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For a workpiece which is likely to deform. |
![]() |
C | Flat Pad with rib | ZP | φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details |
| C | Flat Pad with rib | ZP2 | φ6, φ7, φ8 | - | - | Details | ||
Flat Pad with Groove
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For a workpiece which is likely to deform. |
![]() |
UM | Flat with groove | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details |
|
■For adsorption of general workpieces. |
![]() |
UM | Flat type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | Details |
Bellows Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface. |
![]() |
B | Bellows | ZP | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details |
| B | Bellows | ZP2 | φ6, φ8 | - | - | Details | ||
| B | Bellows | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details | ||
![]() |
J |
Bellows (Multistage type) |
ZP2 | φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 | - | - | Details | |
![]() |
JT | Bellows | ZP3P | φ20, φ25, φ32, φ40, φ50 | ● | - | Details | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 | ● | - | Details | |
![]() |
ZJ | Bellows | ZP2 | φ2, φ4, φ5, φ6, φ40, φ46 | - | - | Details | |
![]() |
ZJ | 4,5-Stage Bellows |
ZP2 | φ15,φ20,φ30,φ40,φ46 | ● | - | Details | |
Heavy-duty Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For heavy or large workpieces. |
![]() |
H |
Heavy-duty (Flat with rib) |
ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
| H |
Heavy-duty (Flat with rib) |
ZP2 | φ32,φ300,φ340 | - | - | Details | ||
![]() |
HT |
Heavy-duty (Thin flat with rib) |
ZP2 | φ150, φ250 | - | - | Details | |
![]() |
HW |
Heavy-duty (Oval) |
ZP2 | 30×50 | - | - | Details | |
Heavy-duty Bellows Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For heavy or large work pieces. |
![]() |
HB | Heavy-duty bellows | ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
| HB | Heavy-duty bellows | ZP2 | φ32, φ150 | - | - | Details | ||
Sponge Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For adsorption of workpieces with bumps. ![]() |
![]() |
S | Sponge | ZP2 | φ4, φ6, φ8, φ10, φ15 | ● | - | Details |
Heavy-duty Ball Joint Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For adsorption of work pieces with inclined or curved surface.
|
![]() |
H |
Heavy-duty ball joint (Flat with rib) |
ZP2 | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
![]() |
HB |
Heavy-duty ball joint (bellows) |
ZP2 | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details | |