Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Workpieces » Cylindrical Workpieces
Vacuum Pads ZP3/ZP2/ZP Series - Select from the Workpieces
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from the Workpieces : Cylindrical Workpieces
Precautions
<When the pad does not adapt easily due to the size of the workpiece>
- Consider reducing the pad diameter.
Bellows Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface. |
![]() |
B | Bellows | ZP | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details |
| B | Bellows | ZP2 | φ6, φ8 | - | - | Details | ||
| B | Bellows | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details | ||
![]() |
J |
Bellows (Multistage type) |
ZP2 | φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 | - | - | Details | |
![]() |
JT | Bellows | ZP3P | φ20, φ25, φ32, φ40, φ50 | ● | - | Details | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 | ● | - | Details | |
![]() |
ZJ | Bellows | ZP2 | φ2, φ4, φ5, φ6, φ40, φ46 | - | - | Details | |
![]() |
ZJ | 4,5-Stage Bellows |
ZP2 | φ15,φ20,φ30,φ40,φ46 | ● | - | Details | |
Heavy-duty Bellows Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For heavy or large work pieces. |
![]() |
HB | Heavy-duty bellows | ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
| HB | Heavy-duty bellows | ZP2 | φ32, φ150 | - | - | Details | ||