Vacuum Pads ZP3/ZP2/ZP Series - Select from the Workpieces
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from the Workpieces : Cardboards
Precautions
Confirm the air permeability to the workpiece.
Although it depends on the operating environment, the pad may be wearing quickly. Consider using a wear resistant material (urethane rubber).
Unsteady adsorption during the transfer can be considered, caused by the size of the workpiece, position of the center of gravity and etc.
When the black pad is used, black adsorption marks (pad wear marks) may remain on the workpiece.
The pads may not adsorb the workpiece depending on the unevenness.
<When there is unevenness in the workpiece>
- Consider using a sponge pad.
- Consider reducing the pad diameter.
Flat Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer (ZP) |
WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For adsorption of general workpieces. |
![]() |
U | flat | ZP |
φ2,
φ4,
φ6,
φ8,
φ10,
φ13,
φ16, φ20, φ25, φ32, φ40, φ50 |
● | ● | Details |
| U | Flat | ZP2 | φ3, φ4 | - | - | Details | ||
| U | Flat | ZP3 | φ1.5, φ3.5 | ● | ● | Details | ||
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | Details | |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | Details | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | Details | |
Flat Pad with Rib
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For a workpiece which is likely to deform. |
![]() |
C | Flat Pad with rib | ZP | φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details |
| C | Flat Pad with rib | ZP2 | φ6, φ7, φ8 | - | - | Details | ||
Flat Pad with Groove
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For a workpiece which is likely to deform. |
![]() |
UM | Flat with groove | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details |
|
■For adsorption of general workpieces. |
![]() |
UM | Flat type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | Details |
Bellows Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface. |
![]() |
B | Bellows | ZP | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | Details |
| B | Bellows | ZP2 | φ6, φ8 | - | - | Details | ||
| B | Bellows | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | Details | ||
![]() |
J |
Bellows (Multistage type) |
ZP2 | φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 | - | - | Details | |
![]() |
JT | Bellows | ZP3P | φ20, φ25, φ32, φ40, φ50 | ● | - | Details | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 | ● | - | Details | |
![]() |
ZJ | Bellows | ZP2 | φ2, φ4, φ5, φ6, φ40, φ46 | - | - | Details | |
![]() |
ZJ | 4,5-Stage Bellows |
ZP2 | φ15,φ20,φ30,φ40,φ46 | ● | - | Details | |
Heavy-duty Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For heavy or large workpieces. |
![]() |
H |
Heavy-duty (Flat with rib) |
ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
| H |
Heavy-duty (Flat with rib) |
ZP2 | φ32,φ300,φ340 | - | - | Details | ||
![]() |
HT |
Heavy-duty (Thin flat with rib) |
ZP2 | φ150, φ250 | - | - | Details | |
![]() |
HW |
Heavy-duty (Oval) |
ZP2 | 30×50 | - | - | Details | |
Heavy-duty Bellows Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For heavy or large work pieces. |
![]() |
HB | Heavy-duty bellows | ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
| HB | Heavy-duty bellows | ZP2 | φ32, φ150 | - | - | Details | ||
Sponge Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For adsorption of workpieces with bumps. ![]() |
![]() |
S | Sponge | ZP2 | φ4, φ6, φ8, φ10, φ15 | ● | - | Details |
Heavy-duty Ball Joint Pad
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■For adsorption of work pieces with inclined or curved surface.
|
![]() |
H |
Heavy-duty ball joint (Flat with rib) |
ZP2 | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details |
![]() |
HB |
Heavy-duty ball joint (bellows) |
ZP2 | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | Details | |