![Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape](/assets/products/pickup/en-jp/vacuum_device/zp/mainimg_w.jpg)
Select from the Workpieces : Screws
Precautions
<When there is air leakage during adsorption>
1. Consider reducing the pad diameter.
2. Consider performing adsorption with the available flow rate (blower, etc.).
|Short-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Space-saving in the height direction ![]() |
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | detail |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | detail | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | detail |
|Compact Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Flat
|
![]() |
U | Flat | ZP | φ2, φ4, φ6, φ8 | ● | ● | detail |
ZP2 | φ3, φ4 | - | - | detail | ||||
ZP3 | φ1.5, φ3.5 | ● | ● | detail | ||||
![]() |
C | Flat with rib | ZP2 | φ6, φ7, φ8 | - | - | detail | |
![]() |
UT | Thin flat | ZP2 | φ5, φ6 | - | - | detail | |
![]() |
B | Bellows | ZP | φ6, φ8 | - | ● | detail | |
ZP2 | φ6, φ8 | - | - | detail | ||||
ZP3 | φ4, φ6, φ8 | ● | ● | detail |
|Bellows Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface. ![]() |
![]() |
B | Bellows | ZP | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | detail |
B | Bellows | ZP2 | φ6, φ8 | - | - | detail | ||
B | Bellows | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | detail | ||
![]() |
J |
Bellows (Multistage type) |
ZP2 | φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 | - | - | detail | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 | ● | - | detail | |
![]() |
ZJ | Bellows | ZP2 | φ2, φ4, φ5, φ6, φ40, φ46 | - | - | detail | |
![]() |
ZJ | 4,5-Stage Bellows | ZP2 | φ15,φ20,φ30,φ40,φ46 | ● | - | detail |