![Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape](/assets/products/pickup/en-jp/vacuum_device/zp/mainimg_w.jpg)
Confirm the adsorbable location.
<In the case of large workpieces, or when there is wind pressure, a rotational moment or etc. during the transfer, even with lightweight workpieces>
1. Consider arranging the pads taking into consideration the balance.
2. Consider using pads in 2 locations or more.
|Short-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Space-saving in the height direction ![]() |
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | detail |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | detail | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | detail |
|Compact Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Flat
|
![]() |
U | Flat | ZP | φ2, φ4, φ6, φ8 | ● | ● | detail |
ZP2 | φ3, φ4 | - | - | detail | ||||
ZP3 | φ1.5, φ3.5 | ● | ● | detail | ||||
![]() |
C | Flat with rib | ZP2 | φ6, φ7, φ8 | - | - | detail | |
![]() |
UT | Thin flat | ZP2 | φ5, φ6 | - | - | detail | |
![]() |
B | Bellows | ZP | φ6, φ8 | - | ● | detail | |
ZP2 | φ6, φ8 | - | - | detail | ||||
ZP3 | φ4, φ6, φ8 | ● | ● | detail |
|Flat Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer (ZP) |
WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For adsorption of general workpieces.
|
![]() |
U | Flat | ZP |
φ2,
φ4,
φ6,
φ8,
φ10,
φ13,
φ16, φ20, φ25, φ32, φ40, φ50 |
● | ● | detail |
U | Flat | ZP2 | φ3, φ4 | - | - | detail | ||
U | Flat | ZP3 | φ1.5, φ3.5 | ● | ● | detail | ||
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 | ● | - | detail | |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6, φ8, φ15 | ● | - | detail | |
![]() |
AU | Flat | ZP2 | φ2, φ3, φ4, φ6, φ8 | - | - | detail |
|Flat Pad with Rib
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform.
|
![]() |
C | Flat Pad with rib | ZP | φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | detail |
C | Flat Pad with rib | ZP2 | φ6, φ7, φ8 | - | - | detail |
|Flat Pad with Groove
Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | ||
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform.
|
![]() |
UM | Flat with groove | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | detail |
■For adsorption of general workpieces.
|
![]() |
UM | Flat type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | detail |
|Thin Flat Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform. |
![]() |
UT | Thin flat | ZP | φ10, φ13, φ16 | ● | ● | detail |
UT | Thin flat | ZP2 | φ5, φ6 φ11, φ14, φ18, φ20 | - | - | detail |
|Thin Flat Pad with Rib
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For a workpiece which is likely to deform.
|
![]() |
CT | Thin flat with rib | ZP | φ10, φ13, φ16 | ● | ● | detail |