Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Workpieces » Cylindrical Workpieces
![Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape](/assets/products/pickup/en-jp/vacuum_device/zp/mainimg_w.jpg)
Select from the Workpieces : Cylindrical Workpieces
Precautions
<When the pad does not adapt easily due to the size of the workpiece>
1.Consider reducing the pad diameter.
|Bellows Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For use where there is no space for the buffer (spring type). For adsorption of workpieces with inclined surface. ![]() |
![]() |
B | Bellows | ZP | φ6, φ8, φ10, φ13, φ16, φ20, φ25, φ32, φ40, φ50 | ● | ● | detail |
B | Bellows | ZP2 | φ6, φ8 | - | - | detail | ||
B | Bellows | ZP3 | φ4, φ6, φ8, φ10, φ13, φ16 | ● | ● | detail | ||
![]() |
J |
Bellows (Multistage type) |
ZP2 | φ6, φ9, φ10, φ14, φ15, φ16, φ25, φ30 | - | - | detail | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 | ● | - | detail | |
![]() |
ZJ | Bellows | ZP2 | φ2, φ4, φ5, φ6, φ40, φ46 | - | - | detail | |
![]() |
ZJ | 4,5-Stage Bellows | ZP2 | φ15,φ20,φ30,φ40,φ46 | ● | - | detail |
|Heavy-duty Bellows Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■For heavy or large work pieces.
|
![]() |
HB | Heavy-duty bellows | ZP | φ40, φ50, φ63, φ80, φ100, φ125 | ● | ● | detail |
HB | Heavy-duty bellows | ZP2 | φ32, φ150 | - | - | detail |