Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Workpieces » Air permeable workpieces
![Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape](/assets/products/pickup/en-jp/vacuum_device/zp/mainimg_w.jpg)
Select from the Workpieces : Air permeable workpieces
Precautions
It is difficult to adsorb air permeable workpieces with the pad.
Since it is necessary to adsorb the workpiece with the available flow rate, consider using a blower, etc. for better adsorption.
|Non-contact Gripper
Variations | Type | Series | Outer body diameter | Port size | Operating pressure | WEB Catalog | |
---|---|---|---|---|---|---|---|
■Non-contact conveyance is possible.
|
![]() |
Cyclone type | XT661 | φ20,φ25,φ40,φ60,φ80,φ100 |
M5×0.8, Rc1/8 |
0.01 to 0.5MPa | detail |
![]() |
Bernoulli type | φ39,φ59,φ79,φ99,*120,*150 | 0.01 to 0.4MPa | ||||
![]() |
Bernoulli type | ZNC | 20,30,40,60,80 |
M5×0.8, Rc1/8 |
0.1to 0.5MPa | detail |