Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Blast-type Pad
![Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape](/assets/products/pickup/en-jp/vacuum_device/zp/mainimg.jpg)
|Blast-type Pad
Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
---|---|---|---|---|---|---|---|---|
■Blast treatment to create finely uneven surface for adsorption.
|
![]() |
U | Flat | ZP2 | φ4 | - | - | detail |
![]() |
C | Flat with rib | ZP2 | φ6, φ8 | - | - | detail | |
![]() |
UM | Flat with groove | ZP3 | φ4,φ6,φ8,φ10,φ13,φ16 | ● | ● | detail | |
![]() |
B | Bellows | ZP2 | φ6, φ8 | - | - | detail | |
![]() |
J | Bellows (Multistage type) |
ZP2 | φ10, φ15, φ25, φ30 | - | - | detail | |
![]() |
MU | Flat | ZP2 | φ2, φ3.5, φ4, φ5, φ6, φ8, φ10, φ15 |
● | - | detail | |
![]() |
EU | Flat | ZP2 | φ2, φ4, φ6 | ● | - | detail | |
![]() |
MT | Thin flat (With groove) |
ZP2 | φ10, φ15, φ20, φ25, φ30 | ● | - | detail | |
![]() |
MB | Bellows | ZP2 | φ4, φ6, φ8, φ10, φ15, φ20 |
● | - | detail |