Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape » Bellows type Pad with groove
![Vacuum Pad Series ZP3/ZP2/ZP - Select from the Shape](/assets/products/pickup/en-jp/vacuum_device/zp/mainimg.jpg)
|Bellows type Pad with groove
Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | ||
---|---|---|---|---|---|---|---|---|
■To be used when adsorption surface of the workpiece is slanted. |
![]() |
BM | Bellows type with groove | ZP3E | φ32,φ40,φ50,φ63,φ80,φ100,φ125 | ● | ● | detail |