Vacuum Equipment
» Vacuum Pad Series ZP3/ZP2/ZP - Select from Functions » Pad with Ball Spline Buffer
Vacuum Pads ZP3/ZP2/ZP Series - Select from Functions
- Select from
the Shape - Select from
the Workpieces - Select from
Functions - Select from Application or Industry
Select from Functions:With Ball Spline Buffer
Pad with Ball Spline Buffer
| Variations | Symbol | Type | Series | Pad diameter | Adapter type | Buffer | WEB Catalog | |
|---|---|---|---|---|---|---|---|---|
|
■Ball spline guide is used to the buffer.
|
![]() |
U | Flat | ZP2 | φ2, φ4, φ6, φ8 | ● | ● | Details |