Vacuum Equipment »
Air Suction Filters
Air Suction Filters
![Air Suction Filters Air Suction Filters](/assets/smc_img/products/pickup/ja-jp/vacuum_device/t/mainimg_air-suction-filters.jpg)
![Air Suction Filters Air Suction Filters](/assets/smc_img/products/pickup/ja-jp/vacuum_device/t/mainimg_air-suction-filters_sp.jpg)
Air Suction Filters
Air Suction Filter ZFA
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-048-ZFA.jpg)
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Provides a large filter element surface
Series | Port size | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|
ZFA10 | 1/8 | 50 | 30 |
ZFA20 | 1/4 | 200 | 30 |
Air Suction Filter with One-touch Fittings ZFB
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-049-ZFB.jpg)
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Vacuum tubes can be connected and removed by a one-touch operation.
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|---|
ZFB10 | φ4, φ6 | φ3/16, φ1/4 | 10 to 20 | 30 |
ZFB20 | φ6, φ8 | φ1/4 | 30 to 50 | 30 |
ZFB30 | φ8, φ10 | φ3/8 | 75 | 30 |
ZFB40 | - | φ1/2 | 100 | 30 |
In-line Air Filter ZFC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction FiltersAir Preparation Equipment » Air Preparation Filters
-
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit.
・With lock mechanism
During positive pressure, it prevents components from being scattered when they are loosened.
・2 types of transparent case materials are available:
Polycarbonate (Standard), Nylon (Made to order)
Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
Note 2) Made to order
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR)Note 1) Positive pressure | Flow rate L/min (ANR) Vacuum pressure | Filtration (μm) |
---|---|---|---|---|---|
ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |
Vacuum Filter AFJ-D
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Prevents vacuum equipment trouble
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water drops can be removed.
・The bowl is covered with a transparent bowl guard!
Series | Port size | Recommended flow rate L/min (ANR) | Nominal filtration rating |
---|---|---|---|
AFJ-D | 1/8,1/4,3/8,1/2 | 180, 380, 660 | 5,40,80 |
Vacuum Filter AFJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum SystemsVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems with vacuum equipment!
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: Max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water droplets can be removed.
・The bowl is covered with a transparent bowl guard.
Series | Port size | Recommended flow rate L/min (ANR) | Filtration |
---|---|---|---|
AFJ | 1/8,1/4,3/8,1/2 | 180,380,660 | 5,40,80 |
Suction Filter ZFC050
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-ZFC050.jpg)
-
・Small suction filter which can be installed directly
Series | Port size IN side | Port size OUT side | Filtration (μm) |
---|---|---|---|
ZFC050 | M5 x 0.8, φ6 barb | M5 x 0.8 | 3μm, 20μm (Nominal) |