Switch ⁄ Sensor » General Pneumatic

Pressure Sensor for General Fluids PSE56□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Wetted parts: Stainless steel 316L
・IP65
・Suitable for a wide variety of fluids
・Analog output (Voltage/Current)
・Low leakage
Select from a face seal or compression fitting.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE561 | Vacuum pressure | 0 to -101 kPa |
PSE563 | Compound pressure | -100 to 100 kPa |
PSE564 | Positive pressure | 0 to 500 kPa |
PSE560 | Positive pressure | 0 to 1 MPa |
3-Screen Display Sensor Monitor PSE300A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Compatible with 5 types of pressure sensor
Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
・It is possible to change the settings while checking the measured value.
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa |
2-Color Display Digital Pressure Sensor Controller PSE300
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input
・Response time: 1 ms
・Space saving, Capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
∗ The PSE300 series is to be discontinued as to September 2025.
Please select the PSE300A series instead. ▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300 | -101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |