Switch ⁄ Sensor » General Pneumatic

Compact Pneumatic Pressure Sensor/Switch PSE54□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・PSE Sensor Set Up Tool PSE-ST has been added. [New]
・Switch output specification
・IO-Link compatible
・Analog output (Voltage)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE541 | Vacuum pressure | 0 to -101 kPa |
PSE543 | Compound pressure | -100 to 100 kPa |
PSE540 | Positive pressure | 0 to 1 MPa |
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Up to 4 pressure sensors can be connected!
Centralized control saves installation space.
A single monitor various applications
・It is possible to change the settings while checking the measured value.
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS) IO-Link Master
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE200A | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.25 to 5.25 MPa −0.5 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |