Switch ⁄ Sensor » General Pneumatic
![Pressure Switch ⁄ Sensor Flow Switch ⁄ Sensor](/assets/products/pickup/en-jp/switch_sensor/pair/p_air_s.jpg)
Air Checker/Electronic Pressure Switch PS1000/1100/1200
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-116-PS1000-1100-1200.jpg)
-
・Plug-in port for One-touch fittings.
・With LED light.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |