Switch ⁄ Sensor » General Pneumatic

2-Color Display Digital Pressure Switch ISE70/75(H)
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Metal body type (Aluminum die-casted)
・IP67
・With M12 connector
∗ The ISE70 series was discontinued in April 2018.
Please select the ISE70-□-L2 series.
∗ The ISE75 series was discontinued in July 2018.
Please select the ISE77G series.
∗ The ISE75H series was discontinued in December 2022.
Please select the ISE78G series.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE75 | Positive pressure (For general purpose fluids) | 0 to 10MPa |
ISE75H | Positive pressure (For general purpose fluids) | 0 to 15MPa |