Switch ⁄ Sensor » For Water - Flow Switch

3-Color Display Digital Flow Switch for Water PF3W
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
・3-color/2-screen display
・Integrated temperature sensor
・40% smaller than the existing product
・IP65 compliant, Non-grease type
・Fluid temperature: 0 to 90°C
・PVC piping type: Applicable to deionized water, chemical liquids, etc.
・IO-Link compatible (Made to order)
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF3W | 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |