Electric Actuators »  Download Controller Setting Software For LATCA

Download Controller Setting Software

Decompress the downloaded file before use.
Install the software to the PC according to the Installation Manual.

Operation Manuals / Installation Manuals

Note: The Controller Setting Software (Chinese version) is a PC software that can only be used in a Chinese language environment. The software will not operate normally in PCs with language environments other than Chinese.

For LATCA

Decompress the downloaded file before use.
Install the software to the PC according to the Installation Manual.

Operation Manuals / Installation Manuals

Compatible Controllers Name Version Information Download
Latest Version Date of Update
LATCA Ver 2.0 LATC_Configurator 2.00 2014/08
LATCA Ver. 2.1 to Ver. 2.4 LATC_Configurator 2.10 2015/08
LATCA Ver. 2.5 or higher LATC_Configurator 2.20 2020/06
LATCA USB driver for communication cable (LEC-W2-C)
Applicable OS : Windows®XP(32-bit),Windows®7(32-bit and 64-bit)
2.08.14 2014/07
LATCA USB driver for communication cable (LEC-W2-C)
Applicable OS : Windows®8.1(32-bit and 64-bit)
2.10.00 2014/10
LATCA USB driver for communication cable (LEC-W2A-C)
Applicable OS :
Windows®7 (32-bit and 64-bit),
Windows®8.1 (32-bit and 64-bit),
Windows®10 (32-bit and 64-bit)
2.12.28 2019/05


Operating environment
OS IBM PC/AT compatible machine running
Windows®7(32-bit and 64-bit),
Windows®8.1 (32-bit and 64-bit),
Windows®10(32-bit and 64-bit)
Communication interfaceUSB 1.1 or USB 2.0 ports
DisplayXGA(1024×768)higher

* Use the Controller Setting Software (Ver. 2.00) for the controller (Ver. 2.0) and the Controller Setting Software (Ver. 2.10) for the controller (Ver. 2.1 to Ver. 2.4) and the Controller Setting Software (Ver. 2.20) for the controller (Ver. 2.5 or higher).

Go Top