CS1 Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard (Lube) Double acting, Single rod ⁄ CS1
Standard (Non-lube) Double acting, Single rod ⁄ CS1N
Standard (Lube) Double acting, Double rod ⁄ CS1W
Standard (Non-lube) Double acting, Double rod ⁄ CS1WN
air-hydro cylinder Double acting, Single rod ⁄ CS1H
air-hydro cylinder Double acting, Double rod ⁄ CS1WH
Low friction cylinder Double acting, Single rod ⁄ CS1Q
With auto switch / Lube Double acting, Single rod ⁄ CDS1
With auto switch / Lube / Long stroke (1001 to 1400 mm stroke) Double acting, Single rod ⁄ CDS1
With auto switch / Lube / Long stroke (1201 to 1400 mm stroke) Double acting, Single rod ⁄ CDS1
With auto switch / Non-lube Double acting, Single rod ⁄ CDS1N
With auto switch / Lube Double acting, Double rod ⁄ CDS1W
With auto switch / Non-lube Double acting, Double rod ⁄ CDS1WN
With auto switch / air-hydro cylinder Double acting, Single rod ⁄ CDS1H
With auto switch / air-hydro cylinder Double acting, Double rod ⁄ CDS1WH
With auto switch / Low friction cylinder Double acting, Single rod ⁄ CDS1Q
Copper and Fluorine-free Double acting, Single rod ⁄ 20-CS1N
With auto switch / Copper and Fluorine-free / Non-lube Double acting, Single rod ⁄ 20-CDS1N
Bore size