CM2 Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Double acting, Single rod ⁄ CM2-Z
Standard Single acting ⁄ CM2-TZ
Non-rotating rod Double acting, Single rod ⁄ CM2K-Z
Non-rotating rod Single acting ⁄ CM2K-TZ
Direct mount Double acting, Single rod ⁄ CM2R-Z
Direct mount, Non-rotating rod Double acting, Single rod ⁄ CM2KR-Z
Centralized piping type Double acting, Single rod ⁄ CM2*P
With end lock Double acting, Single rod ⁄ CBM2-H/R
With end lock Double acting, Single rod ⁄ CBM2-W
Smooth Cylinder Double acting, Single rod ⁄ CM2Y-Z
Low speed type Double acting, Single rod ⁄ CM2X-Z
Air-hydro type Double acting, Single rod ⁄ CM2H-Z
Direct mount,Air-hydro type Double acting, Single rod ⁄ CM2RH-Z
Compatible with secondary batteries Double acting, Single rod ⁄ 25A-CM2-Z
Copper and Fluorine-free Double acting, Single rod ⁄ 20-CM2-Z
Copper and Fluorine-free Single acting ⁄ 20-CM2-TZ
Non-rotating rod,Copper and Fluorine-free Double acting, Single rod ⁄ 20-CM2K-Z
Non-rotating rod,Copper and Fluorine-free Single acting ⁄ 20-CM2K-TZ
Direct mount,Copper and Fluorine-free Double acting, Single rod ⁄ 20-CM2R-Z
Non-rotaing rod,Direct mount,Copper and Fluorine-free Double acting, Single rod ⁄ 20-CM2RK-Z
With end lock,Copper and Fluorine-free Double acting, Single rod ⁄ 20-CBM2-Z
Bore size