CG1 Series
Please select a type/series, rod size and Made to Order specification.
Type ⁄ Series
Standard Double acting, Single rod ⁄ CG1-Z
Standard Double acting, Double rod ⁄ CG1W-Z
Standard Single acting ⁄ CG1-SZ
Standard Single acting ⁄ CG1-TZ
Non-rotating rod Double acting, Single rod ⁄ CG1K-Z
Non-rotating rod Double acting, Double rod ⁄ CG1KW-Z
Direct mount Double acting, Single rod ⁄ CG1R-Z
Direct mount, Non-rotating rod Double acting, Single rod ⁄ CG1KR-Z
Smooth Cylinder Double acting, Single rod ⁄ CG1Y-Z
Air-hydro type Double acting, Single rod ⁄ CG1H-Z
Air-hydro type Double acting, Double rod ⁄ CG1WH-Z
Clean series Double acting, Single rod ⁄ 10-CG1-Z
Clean series Double acting, Double rod ⁄ 10-CG1W-Z
Copper and Fluorine-free Double acting, Single rod ⁄ 20-CG1-Z
Copper and Fluorine-free Double acting, Double rod ⁄ 20-CG1W-Z
Water resistant Double acting, Single rod ⁄ CG1*R-Z
Water resistant Double acting, Single rod ⁄ CG1*V-Z
Water resistant Double acting, Double rod ⁄ CG1W*R-Z
Water resistant Double acting, Double rod ⁄ CG1W*V-Z
Standard Double acting, Single rod ⁄ CG1
Standard Double acting, Double rod ⁄ CG1W
Standard Single acting ⁄ CG1-S
Standard Single acting ⁄ CG1-T
Non-rotating rod Double acting, Single rod ⁄ CG1K
Non-rotating rod Double acting, Double rod ⁄ CG1KW
Direct mount Double acting, Single rod ⁄ CG1R
Direct mount, Non-rotating rod Double acting, Single rod ⁄ CG1KR
Smooth Cylinder Double acting, Single rod ⁄ CG1Y
Low friction Double acting, Single rod ⁄ CG1Q
Air-hydro type Double acting, Single rod ⁄ CG1H
Clean series Double acting, Single rod ⁄ 10-CG1
Water resistant Double acting, Single rod ⁄ CG1*R
Water resistant Double acting, Single rod ⁄ CG1*V
Water resistant Double acting, Double rod ⁄ CG1W*R
Water resistant Double acting, Double rod ⁄ CG1W*V
Bore size